IESNA:LM-63-2002
[TEST]P1434524
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9B-935-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 9xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (234) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.75A 329.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34541.0
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5260.3 5477.5 5632.7 5624.9 5500.8 5330.1 4918.9 4569.8 4600.8 4841.3 5283.6 5826.7 6501.7 7300.8 8495.6 9674.9 10621.4 11653.3 
12817.1 13779.2 13833.5 13492.1 12576.6 10947.3 8185.3 6028.4 5679.2 4422.4 3010.3 2327.6 1823.3 1303.4 1031.9 814.6 581.9 356.9 
170.7 0.0 
5260.3 5485.3 5640.5 5632.7 5508.6 5337.9 4918.9 4577.5 4600.8 4841.3 5275.8 5811.1 6455.1 7355.1 8658.5 9636.1 10737.8 11668.8 
12809.3 13818.0 13895.5 13554.2 12677.4 11071.4 8286.1 6129.2 5780.1 4600.8 3142.2 2389.6 1846.5 1334.5 1047.4 845.7 636.2 403.4 
186.2 0.0 
5260.3 5462.0 5624.9 5648.2 5547.4 5431.0 5058.6 4693.9 4639.6 4872.4 5244.8 5764.6 6408.6 7199.9 8612.0 9674.9 10737.8 11637.8 
12677.4 13825.7 14190.4 13934.3 13243.8 11855.0 9512.0 6951.6 6524.9 5376.7 4127.5 2963.8 2234.5 1683.6 1256.9 985.3 760.3 450.0 
217.2 0.0 
5260.3 5454.3 5624.9 5710.3 5640.5 5578.4 5337.9 4942.2 4748.2 4864.6 5198.2 5687.0 6307.7 7060.3 7905.9 9085.2 10256.8 11218.8 
12328.3 13453.3 14299.0 14384.3 13872.3 12855.9 10862.0 7921.5 7432.7 6067.2 4926.7 3902.5 3049.1 2273.3 1675.8 1202.6 915.5 
566.4 240.5 0.0 
5260.3 5469.8 5640.5 5787.9 5834.4 5834.4 5749.1 5477.5 5182.7 5128.4 5353.4 5795.6 6424.1 7184.4 8022.3 8899.0 10016.3 11125.7 
12188.7 13220.5 14252.4 14927.4 14842.1 14182.6 12855.9 10101.6 9449.9 7083.5 5353.4 4329.3 3483.6 2777.6 2250.0 1737.9 1287.9 
915.5 333.6 0.0 
5260.3 5438.7 5617.2 5818.9 5974.1 6074.9 6144.8 6106.0 5950.8 5849.9 5958.6 6284.4 6819.8 7549.1 8425.8 9387.8 10342.1 11211.1 
12111.1 12886.9 13717.1 14671.4 15206.7 15082.6 14306.7 12879.2 12398.1 9868.9 6284.4 3995.6 3072.4 2420.7 1846.5 1443.1 1031.9 
667.2 302.6 0.0 
5260.3 5431.0 5609.4 5842.2 6121.5 6377.5 6594.8 6827.5 6959.4 7044.8 7238.7 7572.3 8068.9 8805.9 9667.1 10590.4 11428.3 12165.4 
12623.1 13018.8 13383.5 13957.6 14974.0 16448.1 17324.8 17495.5 17441.2 16742.9 13732.6 8953.4 4988.7 3188.8 2428.4 1807.7 
1187.1 628.4 248.3 0.0 
5260.3 5399.9 5578.4 5818.9 6121.5 6501.7 6928.4 7401.6 7905.9 8410.3 8798.2 9209.4 9791.3 10481.8 11374.0 12227.5 13011.1 
13507.6 13988.6 14229.2 14485.2 14927.4 15726.6 17006.7 19202.4 21103.2 21165.3 20063.6 17169.6 13825.7 10055.1 5857.7 3196.5 
2110.3 1489.6 962.1 364.7 0.0 
5260.3 5384.4 5562.9 5811.1 6137.0 6493.9 6936.1 7424.9 7983.5 8549.9 9069.7 9504.2 10070.6 10784.4 11645.6 12491.2 13267.1 
13717.1 14198.1 14469.7 14725.7 15175.7 15959.3 17200.7 19311.0 21118.7 21111.0 20141.2 17293.8 13825.7 9682.7 5632.7 3165.5 
2048.3 1489.6 985.3 372.4 0.0 
5260.3 5353.4 5531.8 5764.6 6098.2 6470.6 6959.4 7556.8 8293.9 9193.9 10187.0 11273.2 12506.8 13794.7 14966.2 15920.5 16448.1 
16719.6 16843.8 16704.1 16735.2 17037.7 17278.3 17448.9 16525.7 14857.6 14516.2 13507.6 12460.2 9729.2 5772.4 3320.7 2335.3 
1606.0 1210.3 907.7 403.4 0.0 
5260.3 5314.6 5454.3 5687.0 5958.6 6307.7 6765.4 7277.5 7944.7 8743.9 9667.1 10644.7 11824.0 13049.9 14306.7 15416.2 16215.3 
16758.4 17053.3 17115.3 17340.3 17852.4 18449.8 18457.6 17410.2 15967.1 15649.0 14050.7 11211.1 7944.7 5299.1 3537.9 2273.3 
1458.6 962.1 620.7 256.0 0.0 
5260.3 5306.8 5407.7 5624.9 5873.2 6199.1 6579.2 7037.0 7603.4 8270.6 9124.0 9993.0 10993.8 11963.7 13011.1 13911.1 14539.5 
14842.1 15005.0 14974.0 15059.3 15439.5 15943.8 16036.9 15392.9 14299.0 14081.7 12786.1 10427.5 7882.7 5586.1 3739.6 2350.8 
1435.3 853.4 574.1 209.5 0.0 
5260.3 5291.3 5368.9 5531.8 5733.6 5974.1 6276.7 6633.5 7037.0 7518.0 8076.6 8720.6 9372.3 9993.0 10637.0 11187.8 11505.9 
11490.4 11389.5 11141.3 10947.3 11110.2 11459.4 11699.9 11521.4 11055.9 10931.8 10187.0 8503.4 6400.8 4360.3 2808.6 2001.7 
1427.6 1031.9 698.3 279.3 0.0 
5260.3 5213.7 5198.2 5221.5 5252.5 5237.0 5190.5 5136.2 5043.0 4965.5 4934.4 4949.9 5012.0 5120.6 5314.6 5469.8 5562.9 5508.6 5299.1 
5012.0 4686.2 4406.8 4143.1 3887.0 3553.4 3219.8 3142.2 2870.7 2575.8 2319.8 2094.8 1869.8 1644.8 1381.0 1171.5 931.0 426.7 0.0 
5260.3 5136.2 4996.5 4794.8 4554.3 4290.5 4073.2 3933.6 3871.5 3871.5 3933.6 4011.2 4112.0 4259.4 4368.1 4492.2 4538.7 4523.2 4391.3 
4065.5 3693.1 3343.9 3033.6 2731.0 2459.5 2226.7 2203.4 2079.3 1931.9 1792.2 1652.6 1505.2 1334.5 1132.7 938.8 721.5 294.8 0.0 
5260.3 5050.8 4732.7 4306.0 3933.6 3755.1 3731.9 3801.7 3856.0 3879.3 3887.0 3879.3 3894.8 3879.3 3863.8 3848.2 3793.9 3693.1 3530.1 
3312.9 3018.1 2738.8 2467.2 2242.2 2063.8 1924.1 1893.1 1792.2 1683.6 1567.2 1427.6 1272.4 1101.7 884.5 644.0 411.2 178.4 0.0 
5260.3 4973.2 4484.4 3918.1 3669.8 3708.6 3856.0 3949.1 3987.9 3987.9 3949.1 3894.8 3817.2 3731.9 3654.3 3561.2 3437.0 3281.9 3118.9 
2940.5 2731.0 2529.3 2350.8 2211.2 2079.3 1955.2 1931.9 1792.2 1706.9 1644.8 1621.5 1497.4 1334.5 1062.9 760.3 465.5 279.3 0.0 
5260.3 4895.6 4243.9 3693.1 3638.8 3825.0 4003.4 4104.3 4127.5 4088.7 4003.4 3894.8 3793.9 3685.3 3522.4 3351.7 3188.8 3049.1 2870.7 
2692.2 2529.3 2389.6 2281.0 2187.9 2017.2 1893.1 1877.6 1800.0 1745.7 1908.6 1978.4 1869.8 1699.1 1427.6 1031.9 713.8 535.3 0.0 
5260.3 4833.6 4073.2 3592.2 3700.8 3941.3 4135.3 4236.2 4251.7 4181.9 4057.7 3902.5 3747.4 3568.9 3390.5 3204.3 3002.6 2800.8 2606.9 
2420.7 2281.0 2180.1 2087.0 1924.1 1823.3 1699.1 1683.6 1606.0 1637.1 1862.0 1776.7 1621.5 1443.1 1218.1 915.5 768.1 558.6 0.0 
5260.3 4763.7 3964.6 3561.2 3731.9 4011.2 4220.6 4329.3 4329.3 4251.7 4096.5 3910.3 3708.6 3460.3 3274.1 3080.1 2824.1 2560.3 2366.4 
2226.7 2164.6 2032.7 1916.4 1784.5 1660.3 1536.2 1520.7 1466.4 1582.7 1660.3 1497.4 1303.4 1125.0 900.0 752.6 690.5 419.0 0.0 
5260.3 4779.3 3933.6 3568.9 3762.9 4057.7 4267.2 4360.3 4360.3 4275.0 4112.0 3918.1 3677.5 3367.2 3142.2 2948.2 2645.7 2397.4 2218.9 
2141.4 2056.0 1962.9 1846.5 1730.2 1606.0 1481.9 1466.4 1443.1 1567.2 1520.7 1334.5 1264.6 1140.5 900.0 729.3 605.2 325.9 0.0 
5260.3 4787.0 3871.5 3553.4 3770.6 4050.0 4243.9 4337.0 4329.3 4236.2 4096.5 3910.3 3646.5 3367.2 3142.2 2932.7 2637.9 2381.9 2187.9 
2141.4 2017.2 1939.6 1807.7 1699.1 1575.0 1466.4 1443.1 1427.6 1551.7 1489.6 1303.4 1218.1 1070.7 799.1 682.8 566.4 294.8 0.0 
